AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
Our offices will be closed on Thursday & Friday, November 27th & 28th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET on Wednesday, November 26th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after 3:00PM ET on Wednesday, November 26th will ship on Monday, December 1st.
You are looking at:  AC Drives > AC Drives (Hitachi)

Products Overview Technical Info Manuals
 
Subcategories:  L100 Drives (Volts per Hertz ctrl mode)  SJ100 Drives (sensorless vector or V/H ctrl modes)  SJ300 Drives (sensorless or flux vector ctrl modes)  Hitachi Config. Devices & Cables  Hitachi Braking Devices  Hitachi EMI/RFI Filters  Hitachi AC Line Reactors  Hitachi Drives Option and Comm Modules  Hitachi Spare Parts & Accessories  

Shop for this product



Hitachi AC Variable Speed Drives

Hitachi Drives

AutomationDirect carries AC variable speed drives for all your speed control applications.
The Hitachi drives can handle applications up to 30 horsepower, with higher horsepower SJ300 series units (40/ 50/ 60 Hp) available as a special order item (non-stock).

Also check out our GS series and DURApulse AC drives. The high quality and low prices make our GS series of mini and micro drives an incredible deal. The DURApulse drives offer sensorless vector control in 1-100 Hp models.

AutomationDirect carries Hitachi’s feature-packed SJ100 and SJ300 series AC drives at great prices.
Configure the drives with the standard keypad, a remote unit, or the DOP-PRO Windows-based configuration software.

For guidance on selecting the correct AC drive, Click here.

SHIPPING RESTRICTION NOTE:
Due to regional distribution agreements, AutomationDirect cannot distribute the Hitachi brand AC drives in Mexico.




Hitachi L100 specifications in pdf format

Hitachi L100 Drive

Hitachi's L100 series drive is very affordable and has a small footprint.
The L100 series offers V/ F control with a full featured function set and PID control.
The L100 is a good drive for applications such as material handling.
Starting in a package size of less than 3 1/2" x 5", these drives bring adjustable frequency control to space- and cost-sensitive applications.

Features include:

  • 16-stage multispeed operation mode
  • PID control
  • Use of integrated potentiometer or programming keypad for local speed setting
  • Remote keypad operation available
  • .25 to 10 hp
  • Voltage 230/ 460


Hitachi SJ100 specifications in pdf format

SJ100 Series

The SJ100 series adjustable frequency micro drive is available in the following models:

  • Single or three-phase 200 V class
  • Three-phase 400 V class
  • Horsepower ratings: 1/4, 1/2, 1, 2, 3, 5, 7.5, and 10 hp


All models feature:

  • Sensorless vector control
  • V/ F control
  • 16-stage multispeed operation mode
  • PID control
  • Use of integrated potentiometer or programming keypad for local speed setting
  • External analog input (0-10 VDC or 4-20 mA) for remote frequency control
  • Output frequency range of 0.5 to 360 Hz
  • Electronic overload protection
  • Remote keypad operation available
  • Programmable inputs and outputs
  • 200% starting torque
  • Autotuning to set motor constants
  • Dynamic braking circuit
  • Optional remote operator with serial communication
  • Optional external Ethernet communications card


Hitachi SJ300 specifications in pdf format

SJ300 Flux Vector Drives

The Hitachi SJ300 Series drives are robust and particularly suited for constant torque and high-starting torque applications.
The SJ300 offers many features and options that make this series suitable for a wide range of applications.

Features include:

  • V/ F control
  • Sensorless vector control
  • Flux vector control
  • Internal dynamic braking circuit (less than or equal to 15 Hp)
  • PID control
  • P/ PI control tuning for load sharing applications
  • Two-stage accel/ decel selection
  • Feed-back option board allows for closed loop vector control and electronic gearing
  • Power phase loss detection
  • Automatic fan on/ off selection
  • Modular construction

SHIPPING RESTRICTION NOTE:
Due to regional distribution agreements, AutomationDirect cannot distribute the Hitachi brand AC drives in Mexico.

NOTE: For more details, select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)