AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
Our offices will be closed on Thursday & Friday, November 27th & 28th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET on Wednesday, November 26th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after 3:00PM ET on Wednesday, November 26th will ship on Monday, December 1st.
You are looking at:  AC Drives > AC Drives (Hitachi) > Hitachi Braking Devices

Products Overview Technical Info Manuals
 
Categories:  L100 Drives (Volts per Hertz ctrl mode)  SJ100 Drives (sensorless vector or V/H ctrl modes)  SJ300 Drives (sensorless or flux vector ctrl modes)  Hitachi Config. Devices & Cables  Hitachi Braking Devices  Hitachi EMI/RFI Filters  Hitachi AC Line Reactors  Hitachi Drives Option and Comm Modules  Hitachi Spare Parts & Accessories  

Shop for this product
Hitachi Braking Devices

Hitachi Braking Devices

JRB, SRB and HRB Series - Braking Resistors for SJ100/ SJ300 Drives

Used to increase the control torque of the inverter, for frequently repeated ON-OFF cycles of the inverter, or for decelerating a load with large inertia. Available models include:

  • JRB120-1 - Braking resistor, 120W, 180 ohms

  • JRB120-2 - Braking resistor, 120W, 120 ohms

  • JRB120-3 - Braking resistor, 50W, 120 ohms

  • JRB120-4 - Braking resistor, 120W, 35 ohms

  • SRB200-1 - Braking resistor, 200W, 180 ohms

  • SRB200-2 - Braking resistor, 200W, 100 ohms

  • SRB300-1 - Braking resistor, 300W, 50 ohms

  • SRB400-1 - Braking resistor, 400W, 35 ohms

  • HRB1 - Braking resistor, 400W, 50 ohms

  • HRB2 - Braking resistor, 600W, 35 ohms

  • HRB3 - Braking resistor, 1200W, 17 ohms


NSRB Series - NEMA 1 Braking Resistors for SJ100/ SJ300 Drives

NEMA 1 rated specifications include:

  • NEMA 1, ANSI-61 gray powder coat enclosures with ventilated covers.
  • Resistor assemblies wired with high temperature Teflon® wire to a two-point terminal block.
  • Resistor assemblies protected by a normally closed thermal sensing switch.
  • Resistance values are ± 10%.
  • All terminals, terminal hardware and connection jumpers are stainless steel.
  • Enclosed junction box area for terminal block and thermal switch.


NEMA 1 rated braking resistor models include:

  • NSRB200-1 - Braking resistor, 200W, 180 ohms, NEMA 1 rated, for use with SJ100/SJ300 series drives

  • NSRB200-2 - Braking resistor, 200W, 100 ohms, NEMA 1 rated, for use with SJ100/SJ300 series drives

  • NSRB300-1 - Braking resistor, 300W, 50 ohms, NEMA 1 rated, for use with SJ100/SJ300 series drives

  • NSRB400-1 - Braking resistor, 400W, 35 ohms, NEMA 1 rated, for use with SJ100/SJ300 series drives


Frequently Asked Questions

  • Will I be able to add dynamic (resistive) braking to my Hitachi SJ100 drive after the initial installation?
    Yes. The SJ100 inverter already has a dynamic braking circuit built in. Just add the resistor sized to meet the braking requirements.

  • How will I know if my application will require resistive braking?
    For new applications, it may be difficult to tell before you actually test a motor/drive solution. In general, some applications can rely on system losses such as friction to serve as the decelerating force, or otherwise can tolerate a long decel time. These applications will not need dynamic braking. However, applications with a combination of a high-inertia load and a required short decel time will need dynamic braking. This is a physics question that may be answered either empirically or through extensive calculations.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)