AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
Our offices will be closed on Thursday & Friday, November 27th & 28th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET on Wednesday, November 26th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after 3:00PM ET on Wednesday, November 26th will ship on Monday, December 1st.
You are looking at:  AC Drives > GS Configuration & Communications & Software

Products Overview Technical Info Manuals Reviews
 
Categories:  GS1 (120 / 230 VAC V/Hz Control)  GS2 (115 / 230 / 460 / 575 VAC V/Hz Control)  DURApulse - GS3 (230 / 460 VAC Sensorless Vector Control)  GS Configuration & Communications & Software  GS Drive Spare Parts & Accessories  AC Drives (Hitachi)  

Shop for this product



GS Configuration, Communications, and Software

- for GS / DURApulse Drives

Configuration Software

GSOFT, the configuration software for AutomationDirect’s GS Series drives, allows a personal computer to be connected to either the GS1, GS2 or DURApulse series drives. You can perform a variety of functions using GSOFT, including:
  • Create new drive configurations using Quick Start, Detailed or Schematic Views
  • Upload/ download drive configurations
  • Edit drive configuration
  • Archive/ store multiple drive configurations on your personal computer(PC)
  • Trend drive operation parameters
  • Tune the drive PID loop
  • View drive faults
  • Print a schematic representation of the drive configurations

  • Complete GSOFT Overview

Configuration Devices and Cables

Spare keypads, keypad cables and other cables are available for the GS2 and DURApulse(GS3) series drives. These include:
  • GS-KPD - Spare keypad for GS2 series drives. Can use either the 1 meter, 3 meter or 5 meter cable.

  • GS3-KPD - The standard smart keypad (a.k.a. HIM or Human Interface Module) for the DURApulse series drives allows you to configure the drive, set the speed, start and stop the drive, and monitor critical parameters for your application. In addition, this keypad has internal memory that allows four complete programs to be stored and transferred to any DURApulse AC Drive. Can use either the 1 meter, 3 meter or 5 meter cable.

  • GS-CBL2-1L - 1 meter keypad cable (installation screws included)

  • GS-CBL2-3L - 3 meter keypad cable (installation screws included)

  • GS-CBL2-5L - 5 meter keypad cable (installation screws included)

  • GS-232CBL - RS232 PC programming cable, 3 meter, for GS2 series drives. (NOTE: GS1 and DURAPulse series drives require an RS232 to RS485 converter (part number FA-ISOCON))

  • GS / DURApulse Accessories Overview

Communication Options

Ethernet and RS485 communication capabilities are available for the GS / DURApulse drives.

Ethernet Drive Module (GS-EDRV)

The GS-EDRV provides a high-performance Ethernet link between a control system and a GS or DURApulse series drive.
  • It mounts on DIN rail and connects a drive to an Ethernet hub or PC. The GS-EDRV processes signals to and from the drive.

  • It formats the signals to conform with the Ethernet standard to the H2-ERM or H4-ERM, KEPdirect EBC I/O server, or Independent controller with a MODBUS TCP/IP driver. This allows for great connectivity to many control system architectures.

  • An additional feature is the built-in Web browser which allows users to configure and control the drive from any Web browser via the IP address of the GS-EDRV card.

  • The GS series drives do have a provision for shutting down control or power to the inverter in the event of a communications timeout. This can be set up through the drive parameter group 9.

  • GS / DURApulse Ethernet Interface Overview

RS485 Communication Boards

The RS485 Communication Boards provide an easy means to break out the RS485 signal to several drives at one location. This is a star configuration, but the transmission errors are negligible, so this configuration is acceptable for proper operation of the VFDs.

DURApulse (GS3 Series) Drive Accessories

  • GS3-FB - This feedback card is used to add another layer of precision control to the already precise control algorithm used in the DURApulse drives. This added control is activated by selecting control modes V/Hz closed loop control or sensorless vector with external feedback. The feedback mechanism uses pulses generated by an external encoder or pulse generator. Unlike other feedback types, the GS3-FB accommodates the four most common signal types: output, voltage, open collector, line driver, and complementary.

  • Remote Panel Adapter (GS3-BZL) - The GS3-BZL has a protected chassis, IP20 enclosure rating. The thickness of the panel will determine required screw hole dimensions.

  • RF Filter (RF220X00A) - Zero phase reactors, (a.k.a. RF noise filters), help reduce radiated noise from the inverter wiring. RF filters reduce the radio frequency interference or noise on the input or output side of the inverter.

  • DURApulse Feedback Card Overview
GSOFT configuration software


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)