AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
Our offices will be closed on Thursday & Friday, November 27th & 28th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET on Wednesday, November 26th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after 3:00PM ET on Wednesday, November 26th will ship on Monday, December 1st.
You are looking at:  Operator Interfaces > C-more Touch Panels > C-more Touch Panel Options & Accessories

Products Overview Technical Info Manuals Reviews
 
Categories:  C-more Touch Panels (all sizes)  C-more Touch Panels (6 inch only)  C-more Touch Panels (8 inch - 15 inch)  C-more Touch Panel Programming Software & Cables  C-more Touch Panel Options & Accessories  C-more Touch Panel Documentation  
Features Summary
(800) 633-0405 or +1 770-889-2858

Visit e-store



Accessories for C-more® Operator Interface Touch Panels



   

Complete C-more Accessories Overview


Available options and accessories for C-more operator interface touch panels include the following.


For All C-more Panels - Base and Full Feature

AC Power Adapter

The optional EA-AC AC Power adapter attaches to the rear of the C-more touch panel, accepts 120 VAC and provides 24 VDC power to the panel.

The AC power adapter provides some features that a normal DC power supply can not provide. The adapter incorporates power loss detection which signals the panel in the case of a power interruption which allows the panel to sequentially stop all logging to USB and Compact Flash devices and shut-down before all power to the panel is lost. This helps reduce the chance of logging data being lost. The EA-AC also allows the panel to set an error flag that can be used to log power interruptions with a time and date stamp. The AC adapter adds about 1.5 inches to the overall depth of the panel. [more info]

Standard USB Flash Drive

C-more can use any standard USB flash drive or "pen drive" to log PLC data, alarms, messages, etc. AutomationDirect carries the 2GB SDCZ4-2048-A10 USB pen drive for use with C-more touch panels.
[more info]

Communication Port Adapter

The EA-ADPTR-4 adapter plugs into the 15-pin serial port on the rear of the panel to allow a PLC communication cable to be plugged in at a 90 degree angle to reduce panel depth requirements. [more info]

D-Sub 15 Pin to Terminal Block Adapter

The EA-COMCON-3 adapter is plugged into the 15-pin serial port on the rear of the panel to allow wire terminal connections for RS-422/485 PLC communication cable. [more info]

Non Glare Screen Cover

The Non Glare Screen Cover is a protective overlay used to protect the touch screen while helping to reduce glare from external light sources. [more info]

For Full Feature C-more Panels (only)

Compact Flash Card

C-more panels accept standard Compact Flash (CF) cards. You can copy projects to CF cards at your PC (no panel required), and be able to perform field updates in seconds. This is a great way to update multiple panels, or panels at remote locations. Use a CF card to log PLC data, and/or store screen captures of the panel when alarm conditions are met, or at periodic intervals. [more info]

Expansion Assembly

The EA-EXP-OPT Expansion Assembly attaches to the back of the C-more touch panel and provides two expansion slots, one for the optional Compact Flash Card Interface Module and the other for future option modules.
[more info]

CF Expansion Module

The C-more EA-CF-IF Compact Flash Card Interface Module is used with the Expansion Assembly and accepts a compact flash card, such as the Compact Flash Memory card, p/n EAFLASH-128MB. [ more info]

For 6” C-more Panels (only)

Adapter Plate (6" EZ-Touch only)

If you are replacing an older 6" AutomationDirect EZTouch* with a C-more touch panel, you may need our adapter bezel.  It's designed to allow C-more to fit the larger panel mounting hole that the old style 6" EZTouch required.  If you are replacing a newer, or "slim bezel" EZTouch (Part numbers ending with "S") you will not need this adapter. [more info]



C-more Touch Panel Accessory Part Numbers and Descriptions

Part Number
Description
EA-AC
AC/DC Adapter For C-more touch panels Only. Has Power Fault and Power Retention feature to help protect data being logged to Compact Flash during power failures. Recommended for C-more touch panels.
SDCZ4-2048-A10
2GB SanDisk Cruzer micro pen drive. Metal casing with lanyard and changeable colored skins and caps. Recommended for use with the C-more touch panels.
EA-FLASH-128MB
128 MB High speed Industrial grade Compact Flash card for Non-Volatile Storage. Max 85 C operating temperature makes it perfect for data logging in industrial applications. Recommended for C-more touch panels.
EA-CF-IF
Compact Flash Card Adapter Module. Used when adding secondary Compact Flash option to Expansion assembly. Compatible with EA-FLASH-128MB Compact Flash accessory
EA-EXP-OPT
C-more I/O Module Expansion assembly that is used to hold secondary Compact Flash Adapter (EA-CF-IF) and future option modules
EA-ADPTR-4
DSUB 15-pin 90 degree PLC serial communications port adapter
EA-COMCON-3
DSUB 15-pin to 6-terminal PLC serial communication port adapter
EA-6-ADPTR
6 inch mounting adapter plate REQUIRED to mount the 6 inch C-more touch panel into enclosures with legacy thick bezel EZTouch* cutouts
EA-6-COV2
6 inch non-glare protective overlay used to protect the 6 inch touch screen while helping to reduce the glare from external light sources. 3 overlays per package
EA-8-COV2
8 inch non-glare protective overlay used to protect the 8 inch touch screen while helping to reduce the glare from external light sources. 3 overlays per package
EA-10-COV2
10 inch non-glare protective overlay used to protect the 10 inch touch screen while helping to reduce the glare from external light sources. 3 overlays per package
EA-12-COV2
12 inch non-glare protective overlay used to protect the 12 inch touch screen while helping to reduce the glare from external light sources. 3 overlays per package
EA-15-COV2
15 inch non-glare protective overlay used to protect the 15 inch touch screen while helping to reduce the glare from external light sources. 3 overlays per package
For more information check out accessories on c-more.automationdirect.com

 

 

   

Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)