AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
Our offices will be closed on Thursday & Friday, November 27th & 28th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET on Wednesday, November 26th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after 3:00PM ET on Wednesday, November 26th will ship on Monday, December 1st.
You are looking at:  PC-based Control > WinPLC Products

Products Overview Technical Info Manuals
 
Categories:  Think & Do PC Control  WinPLC Products  ATLAS Industrial Monitors  

Shop for this product

WinPLC - PC / PLC Industrial Control Solutions

The WinPLC offers you the advantages of a PC ... in a PLC!

  • The WinPLC provides a Windows® CE operating system environment in our DL205 CPU hardware. The small size and low cost of DL205 products is desirable, but the operating systems of the D2-230, 240, 250-1 and 260 CPUs are proprietary (like most PLCs).

  • The WinPLC provides a hybrid PC-PLC solution that brings the best of the PLC and PC control worlds together.

  • A WinPLC system is the best solution if your applications require:

    • Complex math
    • Heavy serial communications (can use the H2-SERIO module)
    • Advanced data manipulation
    • Advanced handling of string or array data
    • Up to 64 PID loops

  • The WinPLC module plugs into the CPU slot of the DL205 PLC base. WinPLC uses Windows CE, a real-time operating system, with the advantages of PC software such as OPC, ActiveX and the other Microsoft communication tools.

    • Backplane communications to DL205 I/O
    • 100MHz processor speed
    • 8 Mb ROM/ 8 Mb RAM for memory-intensive applications
    • Microsoft® Windows® CE operating system
    • Supports MODBUS RTU and MODBUS TCP (slave only)

  • The WinPLC offers both deterministic control and PC connectivity. Control, data management, communication and integration with business systems are easy with the WinPLC's advanced software development tools.

  • Develop projects for the WinPLC with Think & Do Studio or Think & Do Live! HMI development software.

  • For qualified OEMs or software developers, the WinPLC comes in a CE-only version for VB and C++ programmers to develop their own control code. If you are interested in the CE-only version, visit www.hosteng.com for details.

  • H2-WPLC3-EN WinPLC Processor Module $789.00

    DL205 WinPLC Windows® CE-based CPU Overview



WinPLC Starter Kit

Kit for building a PC-based control system with the WinPLC includes:
  • Think & Do Live! WinPLC Programming Pack software
  • DL205 4-slot base with power supply
  • H2-WPLC3-EN WinPLC
  • 10 ft. Ethernet connecting cable
  • Ethernet Adapter card for your PC
  • DL205 8-point input simulator module
  • DL205 8-point relay output module

  • PC-WPLC-START WinPLC Starter Kit $1,395.00 (orders are limited to one per customer)

    WinPLC Starter Kit Overview



Think & Do Live!

PC-WPLC-LIVE for WinPLC Programming gives you just the programming features needed for the WinPLC at a low price.

  • Includes flowchart logic, reusable subcharts, PID functions, serial drivers, MODBUS TCP/ IP and a free OPC/ DDE server.

  • You can also upgrade to the full Think & Do Live! package by ordering PC-WPLC-LIVE-UPG.

  • PC-WPLC-LIVE Think & Do Live! $695.00

    Think & Do Live! Overview

WinPLC

WinPLC Control

WinPLC Control pdf

WinPLC pdf (708 KB)

NOTE: For more details, select the "Products" tab and click on the desired "Item Code" link or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)