AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
Our offices will be closed on Thursday & Friday, November 27th & 28th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET on Wednesday, November 26th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after 3:00PM ET on Wednesday, November 26th will ship on Monday, December 1st.
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 205 (Mic... > Ethernet Remote I/O

Products Overview Technical Info Manuals
 
Categories:  CPUs  WinPLC  Bases & Expansion  DC I/O  AC I/O  AC/DC I/O (Relay Outputs)  Analog I/O  Serial Remote I/O  Ethernet Remote I/O  Communications & Networking  Specialty Modules  Optional Program Memory  Programming SW & Cables  ZipLink Wiring Solutions  Spare Parts & Specialty Items  Documentation  

Shop for this product
Does your industrial process application require Ethernet remote I/O?

DirectLOGIC 205 (DL205) PLC - Ethernet Remote I/O

With the DL205 programmable logic controller (PLC), remote I/O applications are easy to do with remote I/O bases that can be located up to 1,200 meters (at 19.2 K baud) from the local base. We offer both serial and Ethernet Remote I/O master and slave modules. Ethernet products include those listed below.

Select a link below to learn more about each remote I/O offering:


ETHERNET MASTER AND ETHERNET BASE CONTROLLER MODULES

Ethernet Remote Master Modules (H2-ERM and H2-ERM-F)

The Ethernet Remote Master H2-ERM(-F) connects 240, D2-250, 250-1 and 260 CPU systems to slave I/O over a high-speed Ethernet link. The H2-ERM can also be used in a WinPLC system, but only one H2-ERM can be used with one slave per system.

Each ERM module can support up to 16 additional H2-EBC systems, 16 Terminator I/O EBC systems, or 16 fully expanded H4-EBC systems. Of course, combinations are fine, too. The ERM also supports Edrives. (Click on the Drives product category for details).
NOTE: Applications requiring an extremely large number of T1H-EBC analog I/O or H4-EBC 16-channel analog I/O, could exceed the buffer capacity of a single H2-ERM module. In these cases, an additional H2-ERM may be required.

The ERM connects to your control network using Category 5 UTP cables for cable runs up to 100 meters. Use repeaters to extend distances and expand the number of nodes. Our fiber optic version uses industry standard 62.5/ 125 ST-style fiber optic cables and can be run up to 2,000 meters.

The PLC, ERM and EBC slave modules work together to update the remote I/O points. These three scan cycles are occurring at the same time, but asynchronously. It is recommended that critical I/O points that must be monitored every scan be placed in the CPU base.

Networking ERMs with other Ethernet devices
It is highly recommended that a dedicated Ethernet remote I/O network be used for the ERM and its slaves. While Ethernet networks can handle a very large number of data transactions, and normally handle them very quickly, heavy Ethernet traffic can adversely affect the reliability of the slave I/O and the speed of the I/O network. Keep ERM networks, multiple ERM networks and ECOM/ office networks isolated from one another.

Software configuration
ERM Workbench is a software utility that must be used to configure the ERM and its remote Ethernet slaves. ERM workbench supports two methods of configuring the ERM I/O network:

  • ERM Workbench PLC Wizard greatly simplifies the configuration procedure when a PLC is used as the CPU interface.


  • ERM Workbench configures the I/O network whether the CPU interface is PLC or WinPLC, and allows access to all ERM I/O network parameters.


Ethernet remote I/O kits
We've added these Ethernet remote I/O kits to make it easier for you to set up remote I/O via Ethernet. These kits contain parts that are already offered separately, but we've combined them in kits to make it simpler to order the remote I/O product configurations you need.

  • H2-ERKIT-x
    Ethernet Remote I/O Kit, includes (1) H2-ERM plus "x" number of H2-EBCs by adding -1, -2, etc. as the part number suffix.
    Ethernet Remote I/O for a 10Base-T Ethernet network at 10 Megabaud, cable not included. H2-ERM must be installed in a local base, with a D2-240, D2-250(-1), D2-260 or H2-WPLCx-xx in the CPU slot. Ethernet cable connects to H2-EBCs directly or via Ethernet hub(s).

  • T12-ERKIT-x
    Ethernet Remote I/O Kit, includes (1) H2-ERM plus "x" number of T1H-EBCs by adding -1, -2, etc. as the part number suffix.
    Ethernet Remote I/O for a 10Base-T Ethernet network at 10 Megabaud, cable not included. H2-ERM must be installed in a local base, with a D2-240, D2-250(-1), D2-260 CPU or H2-WPLCx-xx in the CPU slot. Ethernet cable connects to T1H-EBCs directly or via Ethernet hub(s).

NOTE: For further details or specifications, select the "Products" tab and click on the associated product "Item Code" link, or select the "Technical Info" tab.


Ethernet Base Controllers (H2-EBC, H2-EBC100, H2-EBC-F, T1H-EBC and T1H-EBC100)

Use EBCs for PC-based control and for H*-ERM remote I/O slaves

The H2-EBC, H2-EBC100, H2-EBC-F, T1H-EBC and T1H-EBC100 Ethernet Base Controller modules (EBCs) provide a low-cost, high-performance Ethernet link between DL205 I/O and your PC-based control system or WinPLC/ DL205/ DL405 CPUs using the H*-ERM module for remote I/O. The H2-EBC100 can also be used to connect your DL205 I/O to a MODBUS TCP/IP client (master).

The H2-EBC and T1H-EBC modules support industry standard 10BaseT Ethernet communications, the H2-EBC100 supports industry standard 10/100BaseT Ethernet communications,and the H2-EBC-F module supports 10BaseFL (fiber optic) Ethernet standards. All of the EBC modules are compatible with TCP/IP, IPX and MODBUS TCP/IP (H2-EBC100 only) protocols for flexible PC communications. The T1H-EBC100 module supports TCP/ IP, UDP/ IP, IPX and the MODBUS TCP/IP application layer protocol at 100 Mbps maximum.

Easy to use, reliable and fast!
The H2-EBC(-F) and H2-EBC100 modules plug into the CPU slot of any DL205 I/O base and support all DL205 discrete and analog I/O modules, and the H2-SERIO and H2-CTRIO specialty modules. All EBC modules can be configured using NetEdit3, a free Windows software utility. The H2-EBC100 also supports HTML configuration.

Off-the-shelf solutions
You can purchase PC-based control software that is ready to use with the H2-EBC100 or H2-EBC(-F) module. PC-based control packages are equipped with compatible I/O device drivers, program development tools, and run-time environments. See the "PC-based Control Products" section of our Web site for a single-source integrated PC-based control solution that ships with everything you need to make your PC into an industrial controller. Most of the software packages allow you to connect serial devices, such as barcode readers, to the H2-EBC100 or H2-EBC(-F) serial port.

T1H-EBC as H*-ERM slave
The T1H-EBC module provides a low-cost Ethernet link between Terminator I/O and your WinPLC/ DL205/ DL405 CPUs using the H*-ERM module for remote I/O. When using a DirectLOGIC CPU with an ERM module as the network master, the T1H-EBC slave will provide faster analog I/O update times than the same CPU system with a T1K-RSSS slave system. The ERM/ EBC system can also support a much higher analog I/O count than the T1K-RSSS remote I/O system. The T1H-EBC supports the full lineup of Terminator I/O discrete and analog modules.

T1H-EBC100 as H*-ERM slave
When using a DirectLOGIC CPU with an ERM module as the network master, the T1H-EBC100 slave will provide faster analog I/O update times than a DirectLOGIC CPU system with a T1K-RSSS slave system. The ERM/ EBC system can also support a much higher analog I/O count than the T1K-RSSS remote I/O system.

EBC modules offer:

  • Lower cost on your DirectLOGIC PLC I/O system when compared to competitive I/O alternatives
  • Virtually unlimited number of I/O points
  • Deterministic I/O updates on dedicated networks
  • Fast I/O updates (less than 1 ms per base)
  • On board serial port for an operator panel, ASCII devices (serial port not supported when used with ERM module)


--------------------------------------------------------------------------------------------------------------------------------------
ANALOG COVERS

  • T1K-COVERA-1 - Terminal block replacement covers, 1/2 size analog modules.
    Includes T1F-08AD-1 module Cover w/ Numbering label (quantity 2), T1F-08AD-2 module Cover w/ Numbering label (quantity 2), T1F-08DA-1 module Cover w/ Numbering label (quantity 2), T1F-08DA-2 module Cover w/ Numbering label (quantity 2)

  • T1K-COVERA-2 - Terminal block replacement covers, full size analog modules.
    Includes T1F-16AD-1 module Cover w/ Numbering label (quantity 2), T1F-16AD-2 module Cover w/ Numbering label (quantity 2), T1F-16DA-1 module Cover w/ Numbering label (quantity 2), T1F-16DA-2 module Cover w/ Numbering label (quantity 2)


DISCRETE COVERS

  • T1K-COVERD-1 - Terminal block replacement covers, 1/2 size AC/DC modules.
    Includes T1K-08ND3 module Cover w/ Numbering label (quantity 2), T1K-08NA module Cover w/ Numbering label (quantity 2), T1K-08TD1 module Cover w/ Numbering label (quantity 2), T1K-08TA module Cover w/ Numbering label (quantity 2), T1K-08TR module Cover w/ Numbering label (quantity 2)

  • T1K-COVERD-2 - Terminal block replacement covers, full size AC/DC modules.
    Includes T1K-16ND3 module Cover w/ Numbering label (quantity 2), T1K-16TD1 module Cover w/ Numbering label (quantity 2), T1K-16NA-1 module Cover w/ Numbering label (quantity 2), T1K-16TD2 module Cover w/ Numbering label (quantity 2)

  • T1K-COVERD-3 - Terminal block replacement covers, full size AC/DC/Relay modules.
    Includes T1K-08TAS module Cover w/ Numbering label (quantity 2), T1K-16TA module Cover w/ Numbering label (quantity 2), T1K-08TRS module Cover w/ Numbering label (quantity 2), T1K-16TR module Cover w/ Numbering label (quantity 2)


FUSES

  • T1K-FUSE-1 - Fuse, for DC output modules, pack of 5
  • T1K-FUSE-2 - Fuse, for AC/relay output modules, pack of 5
  • T1K-FUSE-3 - Fuse, for isolated AC/relay output modules, pack of 5


EXTERNAL POWER SUPPLIES

  • FA-24PS - This compact power supply accepts 85-265 VAC input and provides up to 1.2 A output current at 24 VDC.
    NOTE: The FA-24PS is not intended to be used to power DC-powered PLCs.
    (To provide power for DC-powered PLCs, see the PS Series power supplies or the FA-24PS-90)

NOTE: For further details or specifications, select the "Products" tab and click on the associated product "Item Code" link, or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)