AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
Our offices will be closed on Thursday & Friday, November 27th & 28th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET on Wednesday, November 26th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after 3:00PM ET on Wednesday, November 26th will ship on Monday, December 1st.
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 205 (Mic... > Serial Remote I/O

Products Overview Technical Info Manuals
 
Categories:  CPUs  WinPLC  Bases & Expansion  DC I/O  AC I/O  AC/DC I/O (Relay Outputs)  Analog I/O  Serial Remote I/O  Ethernet Remote I/O  Communications & Networking  Specialty Modules  Optional Program Memory  Programming SW & Cables  ZipLink Wiring Solutions  Spare Parts & Specialty Items  Documentation  

Shop for this product
Does your industrial process application require serial remote I/O?

DL205 PLC - Remote I/O - Serial

With the DirectLOGIC DL205 programmable logic controller (PLC), remote I/O applications are easy to do with remote I/O bases that can be located up to 1,200 meters (at 19.2 K baud) from the local base. We offer both serial and Ethernet Remote I/O master and slave modules. Serial products include those listed below.

Select a link below to learn more about each remote I/O offering:


REMOTE I/O MASTER AND SLAVE MODULES

Remote I/O Master (D2-RMSM)

The Remote I/O Master Module supports both RM-NET and SM-NET protocols. A Remote I/O system consists of one master (D2-RMSM) and up to seven slave modules (D2-RSSS below) using the RM-Net protocol, or up to 31 slaves using the SM-NET protocol. The D2-RMSM module has non-removable terminals and uses a shielded twisted pair communication cable (24 AWG minimum).


Remote I/O Slave (D2-RSSS)

The Remote I/O Slave Module supports both RM-NET and SM-NET protocols. Slaves are installed in the CPU slot of a standard DL205 base. The unit has non-removable terminals and uses a shielded twisted pair communication cable (24 AWG minimum). It also has a built-in RS232C communications port that can be used for programming (with SM-Net protocol only).


TERMINATOR I/O FIELD I/O POWER SUPPLIES, TERMINAL BASES AND CABLES

The Terminator I/O line is a practical field I/O system that offers the following triple-stack terminal bases and hot-swap modules:

  • T1K-01AC - AC Power Supply, 120/ 240 VAC (minimum 1 per system required)
  • T1K-01DC - DC Power Supply, 12/ 24 VDC (minimum 1 per system required)
  • T1K-08B - Half size terminal base, 3-row/ 24-pole screw clamp terminals, 12 AWG maximum
  • T1K-16B - Full size terminal base, 3-row/ 48-pole screw clamp terminals, 12 AWG maximum
  • T1K-08B-1 - Half size terminal base, 3-row/ 24-pole spring clamp terminals, 14 AWG maximum
  • T1K-16B-1 - Full size terminal base, 3-row/ 48-pole spring clamp terminals, 14 AWG maximum
  • T1K-10CBL - Base expansion cable, 100 cm (3.28 ft.) without 24 VDC pins
  • T1K-10CBL-1 - Base expansion cable, 100 cm (3.28 ft.) with 24 VDC pins
  • T1K-05CBL-LL - Left-side to Left-side base expansion cable, 50 cm (1.64 ft.) without 24 VDC pins
  • T1K-05CBL-LL-1 - Left-side to Left-side base expansion cable, 50 cm (1.64 ft.) with 24 VDC pins
  • T1K-05CBL-RR - Right-side to Right-side base expansion cable, 50 cm (1.64 ft.) without 24 VDC pins
  • T1K-05CBL-RR-1 - Right-side to Right-side base expansion cable, 50 cm (1.64 ft.) with 24 VDC pins

NOTE: For further details or specifications, select the "Products" tab and click on the associated product "Item Code" link, or select the "Technical Info" tab.


Discrete Input Modules

  • T1K-08ND3 - 8 point 12-24 VDC current sinking/sourcing input module, 4 points per common
    (Use with T1K-08B or T1K-08B-1 terminal base.)

  • T1K-16ND3 - 16 point 12-24 VDC current sinking/sourcing input module, 4 points per common
    (Use with T1K-16B or T1K-16B-1 terminal base.)

  • T1K-08NA-1 - 8 point 110 VAC input module, 4 points per common
    (Use with T1K-08B or T1K-08B-1 terminal base.)

  • T1K-16NA-1 - 16 point 110 VAC input module, 4 points per common
    (Use with T1K-16B or T1K-16B-1 terminal base.)


Discrete Output Modules

  • T1K-08TD1 - 8 point 12-24 VDC current sinking output module, 4 points per common, 1.0 A/point, 2 replaceable fuses (T1K-FUSE-1)
    (Use with T1K-08B or T1K-08B-1 terminal base.)

  • T1K-08TD2-1 - 8 point 12-24 VDC current sourcing output module, 4 points/common, 1.0 A/point, 2 replaceable fuses
    (Use with T1K-08B or T1K-08B1 terminal base.)

  • T1K-16TD1 - 16 point 12-24 VDC current sinking output module, 4 points per common, 1.0 A/point, 4 replaceable fuses (T1K-FUSE-1)
    (Use with T1K-16B or T1K-16B-1 terminal base.)

  • T1K-16TD2-1 - 16 point 12-24 VDC current sourcing output module, 4 points/common, 1.0 A/point, 4 replaceable fuses.
    (Use with T1K-16B or T1K-16B-1 terminal base.)
    Note: Replaces T1K-16TD2 with improved derating. Not a direct replacement; simple device wiring change if used as replacement part for T1K-16TD2. See technical specifications.

  • T1K-08TA - 8 point 110-240 VAC output module, 4 points per common, 1.0 A/point, 2 replaceable fuses (T1K-FUSE-2)
    (Use with T1K-08B or T1K-08B-1 terminal base.)

  • T1K-08TAS - 8 point 110-240 VAC output module, Isolated 1 point per common, 2.0 A/point, 8 replaceable fuses (T1K-FUSE-3)
    (Isolation requires use of T1K-16B or T1K-16B-1 terminal base.)

  • T1K-16TA - 16 point 110-240 VAC output module, 4 points per common, 1.0A/point, 4 replaceable fuses (T1K-FUSE-2)
    (Use with T1K-16B or T1K-16B-1 terminal base.)

  • T1K-08TR - 8 point 5-30 VDC or 5-240 VAC output module, 8 Form A (SPST) relays, 4 points per common, 2.0 A/point max., 2 replaceable fuses (T1K-FUSE-2)
    (Use with T1K-08B or T1K-08B-1 terminal base.)

  • T1K-16TR - 16 point 5-30 VDC or 5-240 VAC output module, 16 Form A (SPST) relays, 4 points per common, 2.0 A/point max., 4 replaceable fuses (T1K-FUSE-2)
    (Use with T1K-16B or T1K-16B-1 terminal base.)

  • T1K-08TRS - 8 point 5-30 VDC or 5-240 VAC isolated relay output module, 8 Form A (SPST) relays, 1 point per common, 7.0 A/point max., 8 replaceable fuses (T1K-FUSE-3)
    (Isolation requires use of T1K-16B or T1K-16B-1 terminal base.)


Analog Modules

  • T1F-08AD-1 - 8 channel analog input module, 14 bit resolution (13 bit plus sign bit), range: -20 to 20 mA, 0-20 mA, 4-20 mA
    (Use with T1K-08B or T1K-08B-1 terminal base.)

  • T1F-08AD-2 - 8 channel analog input module, 14 bit resolution (13 bit plus sign bit), range: 0-5 VDC, 0-10 VDC, +/-5 VDC, +/-10 VDC
    (Use with T1K-08B or T1K-08B-1 terminal base.)

  • T1F-08DA-1 - 8 channel analog output, 12 bit resolution, range: 0-20 mA, 4-20 mA
    (Use with T1K-08B or T1K-08B-1 terminal base.)

  • T1F-08DA-2 - 8 channel analog output, 12 bit resolution, range: 0-5 VDC, 0-10 VDC, +/-5 VDC, +/-10 VDC
    (Use with T1K-08B or T1K-08B-1 terminal base.)

  • T1F-16AD-1 - 16 channel analog input module, 14 bit resolution (13 bit plus sign bit), range: -20 to 20 mA, 0-20 mA, 4-20 mA
    (Use with T1K-16B or T1K-16B-1 terminal base.)

  • T1F-16AD-2 - 16 channel analog input module, 14 bit resolution (13 bit plus sign bit), range: 0-5 VDC, 0-10 VDC
    (Use with T1K-16B or T1K-16B-1 terminal base.)

  • T1F-16DA-1 - 16 channel analog output, 12 bit resolution, range: 0-20 mA, 4-20 mA
    (Use with T1K-16B or T1K-16B-1 terminal base.)

  • T1F-16DA-2 - 16 channel analog output, 12 bit resolution, range: 0-5 VDC, 0-10 VDC, +/-5 VDC, +/-10 VDC
    (Use with T1K-16B or T1K-16B-1 terminal base.)

  • T1F-8AD4DA-1 - 8 channel analog input module and 4 channel analog output module.
    Inputs: 14 bit resolution (13 bit plus sign bit), range: -20 to 20 mA, 0-20 mA, 4-20 mA.
    Outputs: 12 bit resolution, range:4-20 mA, sinking or sourcing compatible.
    (Use with T1K-08B or T1K-08B-1 terminal base.)

  • T1F-8AD4DA-2 - 8 channel analog input module and 4 channel analog output module.
    Inputs: 14 bit resolution (13 bit plus sign bit), range: 0-5 VDC, 0-10 VDC, +/-5 VDC, +/-10 VDC.
    Outputs: 12 bit resolution, range: 0-5 VDC, 0-10 VDC, +/-5 VDC, +/-10 VDC.
    (Use with T1K-08B or T1K-08B-1 terminal base.)

  • T1F-14THM - 14 channel Thermocouple Input Module, .1C resolution, supports J, E, KE, R, S, T, B, N, C; 0-5 VDC, -5 to +5 VDC, 0-156 mVDC, -156 to +156 mVDC at 16-bit resolution.
    (Use with T1K-16B terminal base only.)

  • T1F-16RTD - 16-channel RTD input module for Terminator I/O and DL205/DL405 PLCs. The T1F-16RTD input module offers .1 degree C resolution and supports Pt100, jPT100, Cu10, Cu25, and Pt1000.
    (Use with a T1K-16B or T1K-16B-1 terminal base only.)


TERMINATOR I/O REMOTE I/O BASE CONTROLLER

  • T1K-RSSS - DirectLOGIC Remote I/O Base Controller for Terminator I/O base.
    Supports both RM-NET and SM-NET protocols. Uses shielded twisted pair communication cable (24 AWG minimum). Built-in RS232C serial port functional when using SM-NET protocol.


ANALOG COVERS

  • T1K-COVERA-1 - Terminal block replacement covers, 1/2 size analog modules.
    Includes T1F-08AD-1 module Cover w/ Numbering label (quantity 2), T1F-08AD-2 module Cover w/ Numbering label (quantity 2), T1F-08DA-1 module Cover w/ Numbering label (quantity 2), T1F-08DA-2 module Cover w/ Numbering label (quantity 2)

  • T1K-COVERA-2 - Terminal block replacement covers, full size analog modules.
    Includes T1F-16AD-1 module Cover w/ Numbering label (quantity 2), T1F-16AD-2 module Cover w/ Numbering label (quantity 2), T1F-16DA-1 module Cover w/ Numbering label (quantity 2), T1F-16DA-2 module Cover w/ Numbering label (quantity 2)


DISCRETE COVERS

  • T1K-COVERD-1 - Terminal block replacement covers, 1/2 size AC/DC modules.
    Includes T1K-08ND3 module Cover w/ Numbering label (quantity 2), T1K-08NA module Cover w/ Numbering label (quantity 2), T1K-08TD1 module Cover w/ Numbering label (quantity 2), T1K-08TA module Cover w/ Numbering label (quantity 2), T1K-08TR module Cover w/ Numbering label (quantity 2)

  • T1K-COVERD-2 - Terminal block replacement covers, full size AC/DC modules.
    Includes T1K-16ND3 module Cover w/ Numbering label (quantity 2), T1K-16TD1 module Cover w/ Numbering label (quantity 2), T1K-16NA-1 module Cover w/ Numbering label (quantity 2), T1K-16TD2 module Cover w/ Numbering label (quantity 2)

  • T1K-COVERD-3 - Terminal block replacement covers, full size AC/DC/Relay modules.
    Includes T1K-08TAS module Cover w/ Numbering label (quantity 2), T1K-16TA module Cover w/ Numbering label (quantity 2), T1K-08TRS module Cover w/ Numbering label (quantity 2), T1K-16TR module Cover w/ Numbering label (quantity 2)


FUSES

  • T1K-FUSE-1 - Fuse, for DC output modules, pack of 5
  • T1K-FUSE-2 - Fuse, for AC/relay output modules, pack of 5
  • T1K-FUSE-3 - Fuse, for isolated AC/relay output modules, pack of 5


EXTERNAL POWER SUPPLIES

  • FA-24PS - This compact power supply accepts 85-265 VAC input and provides up to 1.2 A output current at 24 VDC.
    NOTE: The FA-24PS is not intended to be used to power DC-powered PLCs.
    (To provide power for DC-powered PLCs, see the PS Series power supplies or the FA-24PS-90)



NOTE: For further details or specifications, select the "Products" tab and click on the associated product "Item Code" link, or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)