AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Relays / Timers > Electro-Mechanical Card Relays

Products Overview Technical Info Manuals
 
Categories:  5A Electro-Mechanical Cube Relays  10A Electro-Mechanical Cube Relays  15A Electro-Mechanical Cube Relays  12A Electro-Mechanical Octal Relays  16A Latching Octal Relays  Solid-State Relays  Electro-Mechanical Card Relays  Relay Sockets & Accessories  Koyo Timer Relays (KT Series)  Fuji Timer Relays 1/16 DIN (MS Series)  Fuji Timer Relays Mini-DIN (ST7 Series)  

Shop for this product

Electromechanical Card Relays

A very compact, space-saving terminal module containing four or six 24 VDC control relays with one normally open contact. The RS series relays-and-terminal module consists of four or six plug-in electrical relays (type RB105-DE, with one normally open contact) and a terminal module with screw terminals. This relays-and-terminal module is ideal for interfacing electronic control devices (such as PLCs or photoelectric sensors) with output devices.

Card Relay Switch features include:

  • 1 normally open / SPST contact

  • 5 A rated thermal current

  • 24 VDC coil

  • A relay remover (TY3) is included

  • The use of very small, high-sensitivity electrical relays allows a compact size of 34 mm wide x 69 mm long, including screw terminals

  • Input terminals are located in the upper part and output terminals in the lower part of the card relay module for electrical separation

  • The type RB105 plug-in relays and type TP04 sockets make maintenance easy.

  • Built-in coil surge-suppression diodes and operation indicator LEDs simplify circuit design and maintenance.

  • The module is quickly-mountable on a 35 mm DIN rail.

  • The RS4N module includes two standard accessory jumper plates, which are convenient for common wiring of terminals.

  • A protective cover is available (RZ4N - optional terminal guard)


Spare Card Relays for RS Series

These control relays are extremely thin (5 mm) and can be densely mounted in the socket provided. As a result, PC board size and cost can be greatly reduced. Bifurcated contacts ensure high contact reliability, allowing use in low-level circuits.

  • RB105-DE - Spare card relay switch, 24 VDC, pack of 10


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web3 adc_bravo)