AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Sensors / Encoders > Double-Insulated (PBT) Limit Switches > Side Rotary Lever with Polyamide Roller Actuator

Products Overview Technical Info Manuals
 
Categories:  Plunger Actuator  Plunger with Roller Actuator  One-way Lever with Polyamide Roller Actuator  Side Rotary Lever with Polyamide Roller Actuator  Side Rotary Adjustable Lever with Polyamide Roller Actuator  Stainless Steel Rod Actuator  360 Degree Stainless Steel Spring with Polyamide Tip Actuator  360 Degree Stainless Steel Spring Actuator  Spare Parts & Accessories  

Shop for this product

Limit Switches - Double-Insulated (PBT) - (Side Rotary Lever with Polyamide Roller Actuator)

Double-insulated (plastic) IEC limit switch - ABP Series

ABP series double-insulated IEC limit switch features include:

  • Completely assembled, equipped with side rotary adjustable lever with polyamide roller actuator

  • Electrically-isolated PBT bodies for corrosive environments

  • Two cable entry styles (1/2" NPT or PG13.5 threads)

  • Splined actuator shafts for very fine adjustments of switch for all applications

  • Snap-action contact block, 1 normally open and 1 normally closed

  • Meet CENELEC EN50041 standard

  • Protection rating of IEC IP66

NOTE: A selection of replacement contact blocks is available.


------------------------------------------------------------------------------------------------------------
Miniature DIN (plastic) IEC Limit Switch - AAP Series

AAP series miniature double-insulated plastic IEC limit switches feature:

  • Completely assembled, equipped with side rotary adjustable lever with polyamide roller actuator

  • Small bodies for mounting in tight spaces

  • Electrically-isolated PBT body for corrosive environments

  • Single conduit opening with PG11 threads (includes 1/2" NPT adapter)

  • Splined actuator shafts for very fine adjustment of switch for all applications

  • Snap-action contact block, 1 normally open and 1 normally closed

  • Six interchangeable combinations of contact blocks

NOTE: A selection of replacement contact blocks is available.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web3 adc_bravo)