AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Software Products > KEPDirect EBC I/O Server (OPC & DDE)

Products Overview Technical Info Manuals
 
Categories:  Directsoft PLC Programming Software  CLICK PLC Programming Software  Programming & Communication Cables for PLCs  PLC Data Logging / Web-based Monitoring Software  KEPDirect for PLCs (OPC & DDE)  KEPDirect EBC I/O Server (OPC & DDE)  Lookout Direct HMI  Think & Do PC Control  Operator Interface Config. S/W  Motion Control  AutoCAD Schematic S/W  DSData Server (OPC & DDE)  

Shop for this product
Would you like to connect Windows client software to AutomationDirect Ethernet I/O or AC Drives?
EBC (Ethernet Base Controllers) version starts at $129.00


KEPDirect specifications in pdf format

KEPDirect EBC I/O Server - DirectLOGIC OPC server

KEPDirect servers

The KEPDirect EBC I/O server is a 32-bit application that provides a way to connect your favorite Windows client software to AutomationDirect Ethernet I/O, through our EBCs (Ethernet Base Controllers)OR our DURApulse and GS series AC motor drives with the use of a Ethernet interface module (GS-EDRV) installed. This means that any industrial HMI/SCADA, data historian, MES or ERP software package that includes an OPC client driver (most do!) can connect directly to DL205, DL405, Terminator Ethernet I/O or DURApulse and GS series AC drives by way of a GS-EDRV module. The KEPDirect EBC I/O server provides an interface to your Ethernet EBC I/O using industry-standard OPC (Object linking and embedding for Process Control(OLE)), so you are free to choose almost any software package.

Best-in-class Ethernet I/O, along with best-in-class software, is now your choice with the KEPDirect EBC I/O server. Features include:

  • High-performance, certified OPC-compliant connectivity via Ethernet, with unparalleled compatibility and performance

  • DL205, DL405, Terminator EBC or GS-EDRV module support through 10Base-T and 10Base-FL Ethernet interfaces

  • Analog and discrete I/O support in the DL205, DL405 or Terminator I/O families, along with select high-speed counter/pulse output modules

  • ASCII in/out support from any EBC on-board RS232 serial port

  • Sample client application included for easy troubleshooting

  • GS and DURApulse series drive support via the GS-EDRV Ethernet interface


What can I do with it?

  • Connect your favorite HMI/ SCADA software to low-cost AutomationDirect EBC I/O systems over a 10 Mb Ethernet network.

  • Connect to one of our DURApulse or GS series AC drives via a GS-EDRV module and have the ability to control start/ stop, speed and many other drive functions.

  • Design a low-cost data acquisition/ monitoring system using affordable AutomationDirect DL205 PLC, DL405 PLC, or Terminator I/O. Combine any ASCII serial devices to the on-board EBC serial port for interfacing intelligent devices like bar code readers, weigh scales, labelers, and more.

  • Interface custom VisualBASIC or Visual C++ applications to AutomationDirect EBC I/O systems and eliminate time-consuming driver development.


Applications

Read over these application notes (PDF documents) for examples of applications and uses of the KEPDirect EBC I/O server:

  • AN-DSD-004: Using AutomationDirect Terminator I/O in conjunction with KEPDirect to provide a low cost Ethernet remote condition monitoring solution for various OPC/ DDE compliant computerized maintenance management software (CMMS) programs.

  • AN-GS-012: Using an AutomationDirect GS-EDRV to gain access to drive parameters for monitoring and control via KEPDirect software


Price Check
Below is just a sample of what we have. Click here for a complete listing of parts and prices for this product family, or click here to download a PDF of our complete price list.
Note: All prices are given in US $.
Product Price

PC-KEPEBC-3 - Supports up to three EBC nodes

$129.00

PC-KEPEBC-7 - Supports up to seven EBC nodes

$279.00

PC-KEPEBC-8P - Supports eight or more EBC nodes

$429.00

PC-KEPEBC-UPG - Upgrade to next larger package

$150.00

Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web3 adc_bravo)