AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Software Products > Motion Control

Products Overview Technical Info Manuals
 
Categories:  Directsoft PLC Programming Software  CLICK PLC Programming Software  Programming & Communication Cables for PLCs  PLC Data Logging / Web-based Monitoring Software  KEPDirect for PLCs (OPC & DDE)  KEPDirect EBC I/O Server (OPC & DDE)  Lookout Direct HMI  Think & Do PC Control  Operator Interface Config. S/W  Motion Control  AutoCAD Schematic S/W  DSData Server (OPC & DDE)  

Shop for this product



Motion Control Software - For AC Drives and Servo Systems



GSOFT specifications in pdf format

GSoft configuration softare GSoft - GS Series and DURApulse Drives Configuration Software

GSoft, the configuration software for AutomationDirect’s GS Series drives, allows a personal computer to be connected to either the GS1, GS2 or DURApulse series drives. You can perform a variety of functions using GSoft, including:

  • Create new drive configurations using Quick Start, Detailed or Schematic Views
  • Upload/ download drive configurations
  • Edit drive configuration
  • Archive/ store multiple drive configurations on your personal computer(PC)
  • Trend drive operation parameters
  • Tune the drive PID loop
  • View drive faults
  • Print a schematic representation of the drive configurations

GSoft Configuration Software is only $50.00 (GSOFT)


GSoft System Requirements

To run GSoft, your PC must meet the following requirements:

  • Windows 95, 98, Me (Millenium edition), NT, 2000 or XP operating system
  • Internet Explorer 4.0 or higher browser (for HTML help support)
  • 24 Mb of available memory
  • 8 Mb hard drive space
  • Available RS232 serial port

NOTE: A 3 meter RS232 PC programming cable (GS-232CBL, for GS2 series drives) is available for use with the GSOFT Configuration Software.
(GS1 and DURAPulse series drives require an RS232 to RS485 converter (part number FA-ISOCON))



SureServo Pro™ specifications in pdf format

SureServo Pro configuration softare SureServo Pro™ - Configuration Software NEW!

SureServo Pro™ is the configuration software for the SureServo™ drives. With SureServo Pro installed, the personal computer may be directly connected to the servo drive's serial port via the PC's RS-232 serial port. A six-foot configuration cable (SVC-PCCFG-CBL) is available to make the connection between the drive serial port and PC DB-9 serial port simple. A 3-foot cable (SVC-MDCOM-CBL) is available to facilitate connection between the drive serial port and host controllers with an RS-485 multi-drop serial link. This software is offered as a FREE download from the www.automationdirect.com Web site or it is available on CD for a nominal fee.

NOTE: Use our USB-RS232 converter cable in conjunction with the SVC-PCCFG-CBL cable on PCs having only USB ports.

SureServo Pro software features include:

  • Quick Start - The basic set-up when you have limited time and just want to get up and running ASAP.

  • Maintenance keypad allows the user to operate the servo system from the PC. This is a great aid during start-up to allow the servo to perform some basic motion and to check the I/O.

  • Detailed - The complete set-up for all the drive parameters.

  • Tune and check the servo response live using the scope feature.

  • Upload and download the drive set-up. Save the drive set-up as a file for future use.

  • Edit the drive set-up

  • View all drive faults

  • Trend drive variables in real time

SureServo Pro™ Configuration Software can be downloaded at no charge or the software is available on CD for $9.00 (SV-PRO)


System Requirements for SureServo Pro™ Configuration Software

  • Windows NT, 2000, XP Pro
  • 24 MB of RAM
  • 8 MB hard disk space
  • RS-232 serial port
  • Internet Explorer 4.0 or higher (for HTML help support)


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web3 adc_bravo)