AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Terminal Blocks > Standard DIN-Rail Terminal Blocks (order by Block Type)

Products Overview Technical Info Manuals
 
Subcategories:  Single-level Terminal Blocks & Accessories  Double-level Terminal Blocks & Accessories  Triple-level Terminal Blocks & Accessories  Mini Terminal Blocks & Accessories  Ground Terminal Blocks & Accessories  Fuse Terminal Blocks & Accessories  Disconnect Terminal Blocks & Accessories.  Direct Mount Terminal Blocks  Marking Tags.  

Shop for this product

Standard Screw DIN-Rail Terminal Block (Listed by Block Type)

DINnectors (DIN Rail Terminal Blocks)

Most control panels use some sort of terminal strip or terminal block connector to connect the control wiring (PLCs, relays, contactors, etc.) to the field wiring. DINnectors are simply DIN rail-mounted electrical connectors or terminal blocks. They provide a means of connecting and identifying two or more wires within the demands of an industrial environment. The DIN-rail is the internationally approved, industry standard mounting rail for components made by hundreds of manufacturers worldwide.

Many thanks to our customers who have made the switch to our DINnector terminal blocks!
They’ve told us DINnectors are the same or better quality than the brand they were using, but are significantly less expensive. From skateboard manufacturing to precision machine tools, from panel shops to petrochemical plants, customers love the low price and value that our direct/ e-commerce sales channel offers.

DINnectors can terminate solid or stranded wires ranging from 18-3/0 AWG, and offer fusing, grounding or disconnecting capability within the electrical terminal block itself. Our range of DINnector electrical terminal blocks products are internationally approved by various national and international standards organizations such as UL, CSA, VDE, SEV, RINA and IEC. Choose from the seven types of terminal blocks as required for your system: feed-through, multi-level, mini, ground, fuse, disconnect or direct mount.

Here are five reasons to try our DINnector terminal blocks:

  • Quality materials
  • Self-locking clamps
  • High-contact pressure
  • Low voltage drop
  • Gas-tight electrical connections


Single-level Terminal Blocks and Accessories

DINnectors can terminate solid or stranded wires ranging from 18-3/0 AWG, and offer fusing, grounding or disconnecting capability within the terminal block itself. Feed-through terminal blocks are available in a number of colors and wire size options to ensure flexibility and ease of installation for your DIN-rail mounted conection system.


Double-Level Terminal Blocks and Accessories

Models include:

  • Feed-through terminal blocks
    Double-level terminal blocks offer twice the wiring density of feed-through blocks. The DN-D10 is a straight feed-through block. The DN-D10X version is supplied with an internal jumper to common all four of its connection points. Standard models come in a variety of colors.

  • LED terminal blocks
    These terminal blocks provide built-in LED indicators. The LED illuminates when voltage is present. The LED1 version is for 24 VAC/ VDC circuits, and includes current-limiting elements.

  • Diode terminal blocks
    Typically, an inductive load produces a spike (neg.-going) when it is turned off. These terminal blocks with built-in clamping diodes help protect your PLC’s output circuits.


Triple-level Terminal Blocks and Accessories

Our triple-level terminal blocks enable either high-density wiring or simplified, low-cost sensor wiring. There are four types, with and without LED.
These terminal blocks offer an extremely compact 5 mm thick design.

  • DN-TL14 - Connects three separate circuits in only 5 mm of linear DIN rail space

  • DN-TL14S - Standard sensor terminal block, allows you to wire one terminal block per sensor, vs. the traditional method, which requires three different single-level blocks per sensor.

  • DN-TL14SLP and DN-TL14SLN models provide LED indication at the terminal block when voltage is present.


Mini Terminal Blocks and Accessories

Mini terminal blocks are used in areas with extremely limited space requirements, and mount on the smaller DIN rail type DNR15S1.


Ground Terminal Blocks and Accessories

Ground terminal blocks are used to mechanically and electrically connect wires to the DIN rail by means of a conducting clamping foot. In this way, the DIN rail can function as a ground bus bar. Ground blocks are molded in green and yellow per international standards.


Fuse Terminal Blocks and Accessories

  • DN-F6 and DN-F10 series
    Fuse blocks are available for 1/4", 5 mm, and Class CC size fuses, either with or without a blown fuse LED. LED fuse blocks are polarity sensitive. The modular design allows additional poles to be added in the field using a pin-assembly kit.


Disconnect Terminal Blocks and Accessories

The DN-DIS10 and the DN-KBD12 allow fast circuit disconnection without rewiring.

  • The DN-DIS10 is supplied with a copper disconnect bar installed in the fuse holder.

  • The DN-KBD12 offers circuit disconnection capability by means of a pivoting, insulated “knife blade”.


Direct Mount Terminal Blocks and Accessories

Direct mount terminal blocks are a low cost alternative to modular terminal blocks. Direct mount terminal blocks do not require the use of a DIN-rail to mount. By utilizing two mounting screws, they can be mounted to any backplane. They are supplied with or without wire protectors and can easily be cut to length with ordinary hand tools. Wire protectors are metallic strips that physically isolate the conductor from the terminal screw. The wire protectors prevent softer conductors from getting cut or nicked.


------------------------------------------------------------------------------------------------------------
ACCESSORIES

General Accessories

Terminal block accessories include:

  • Rails
  • End brackets
  • End covers
  • Angled support bracket
  • Cover top
  • Separators
  • Jumpers
  • Screwdriver
  • Wire cutter/ stripper tool
  • Marking tags and accessories
    (blank and printed tags, tag adapter, indelible marking pen, etc.)


Marking Tags and Accessories

Marking tags provide circuit organization and identification. DN-L Series tags are available either blank or preprinted from 1-1000 in 5 mm and 6 mm widths.
A wide variety of marking tags and accessories are available. Available items include:

  • Marking tag adapter

  • Indelible black ink marking pen

  • Marking tag (DN-L) - Fits terminal block types: All except: DNT12(B), DN-M10(B), DN-MG and DN-TL series
    Material: Thermoplastic with heat embossed black print

    Notes:
    1. The DN-L tags fit all DINnectors 6 mm wide and wider.


  • Marking tag (DN-LA Series) - Fits terminal block types: DN-T12 series
    Material: Thermoplastic with heat embossed black print

    Notes:
    1. The DN-T12 series is 5 mm wide, so the 6 mm wide DN-L tags do not fit these blocks.
    2. The DN-LA tags fit all DINnectors 5 mm wide and wider but will leave a gap between terminals on blocks wider than 5 mm.


  • Marking tag (DN-LT Series) - Fits terminal block types: All**
    Material: Thermoplastic with heat embossed black print

    **Notes:
    1. These marking tags allow the flexibility of creating custom marking sequences on site.
    2. The DN-M10B and the DN-M10 support a maximum of three digits (tags), while other DINnectors support up to four digits (tags).


  • Marking tag (DN-LAT Series) - Fits terminal block types: Triple level
    Material: Thermoplastic with heat embossed black print



NOTE: For further details or technical specifications, select the desired product category and select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web3 adc_bravo)