AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Tools > Hole Cutting Tools

Products Overview Technical Info Manuals
 
Subcategories:  Step Drill Bits (HSS & HSS-TiN) - Fractional size  Jobber Length Twist Drill Bits - Fractional, Num. & Letter size  Machine Taps (HSS) - Inch size  Knockout Punches & Accessories - Fractional & Metric size  

Shop for this product



Hole Cutting Tools

  • Step Drill Bits

  • Jobber Length Drill Bits

  • Drill Bit Kits

  • Machine Taps

  • Knockout Punches
All Jobber Length Drill Bits and Step Drill Bits have Split Points and come in two different materials:
  • The Split Point reduces “walking” which is the tendency of a spinning bit to rotate away from the point at which you want to drill

  • The High Speed Steel (HSS) allows the bit to cut faster than High Carbon Steel. At room temperature, HSS and high carbon steel have an equivalent hardness; at elevated temperatures, HSS become advantageous

  • The Titanium Nitride (TiN) coating is an extremely hard ceramic. It is often used as a coating on HSS to improve hardness and durability
Ruko Hole Cutting Tools
Step Drill Bit Step Drill Bits
Self Starting Step Drill Bits offer a unique tip design which eliminates not only skidding but also the need for center punching. The spiral flutes of RUKO high-performance step drill bits are CBN-ground from the solid hardened form. Because CBN (cubical boron nitride) is a much harder abrasive than even silicon carbide or corundum, a better and sharper cutting edge is achieved without burrs. Because of this higher dimensional precision, the drills will last considerably longer while maintaining precise process tolerances. Available in High Speed Steel and Titanium Nitride-coated (TiN-coated) High Speed Steel, the added titanium nitride coating increases the surface hardness to approximately 2300 HV and the heat resistance to 1100°F (600°C).
Jobber Drill Bit Jobber Length Drill Bits
Jobber-length drills are the most common type of drill bit. The length of the flutes is ten times the diameter of the drill, meaning they will drill a hole that is 10D deep. These high performance twist drills are suitable for all normal drilling in conventional materials. Available in High Speed Steel and Titanium Nitride-coated (TiN-coated) High Speed Steel, the added titanium nitride coating increases the surface hardness to approximately 2300 HV and the heat resistance to 1100°F (600°C).
Drill Bit Kits Drill Bit Kits
Drill bit kits are available for step drill bit and jobber length drill bits. These convenient kits include:
  • Three-piece Step Drill Bit Kit - High Speed Steel, bright finish, spiral fluted with split point.
    Drill size 1: 6 steps from 3/16” to 1/2” with 1/16” increments. Shank size 1/4”
    Drill size 2: 13 steps from 1/8” to 1/2” with 1/32” increments. Shank size 1/4”
    Drill size 3: 9 steps from 1/4” to 3/4“ with 1/16” increments. Shank size 3/8”


  • 21-Piece Jobber Length Drill Bit Set with fractional sizes from 1/16” to 3/8” in increments of 1/64”, in high-speed steel or Titanium coated (TiN) high-speed steel, 118 degrees point


  • 29-Piece Jobber Length Drill Bit Set with fractional sizes from 1/16” to 1/2” in increments of 1/64”, in high-speed steel or Titanium coated (TiN) high-speed steel, 118 degrees point
HSS Machine Tap Machine Taps
High speed steel (HSS) machine taps are available in nine sizes:
  • 4-40 to 3/8-16 coarse UNC taps and 4-48 to 3/8-24 fine UNF thread sizes
  • Spiral point, chamfer type B
Electrical Knockout Punch Electrical Knockout Punches
Knockout punch hole-cutting tools include punch, die and draw bolt:
  • 22mm and 30mm pushbutton/pilot device mounting hole sizes
  • 1/2 inch to 2 inch mounting hole sizes

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web3 adc_bravo)