AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  What's New > Field I/O

Products Overview Technical Info Manuals
 
Categories:  Programmable Controllers  Field I/O  PC-based Control  Industrial Monitors  Software Products  Operator Interfaces  Enclosures  AC Motors  AC Drives  Process Controls  Motor Controls  Motion Control  Circuit Protection / Fuses / Disconnects  Relays / Timers  Pushbuttons / Switches / Indicators  Stacklights  Sensors / Encoders  Terminal Blocks  Wiring Solutions  Ethernet / Serial / Wireless Comm.  Power Products (Electrical)  Power Transmission (Mechanical)  Memory Devices  Tools  

Shop for this product
Add low-cost field I/O (such as a digital I/O module) to your programmable logic controller (PLC)
or PC-based industrial control system


Terminator I/O specifications in pdf format

Terminator I/O

Terminator I/O

Terminator I/O is the most practical distributed I/O system you can buy.

Terminator I/O provides you with an industrial I/O system with remote I/O, distributed I/O and digital I/O module capabilities. It combines the I/O points with their field terminations into a modular package to save panel space and money. With Terminator I/O, you can use distributed I/O nodes close to field devices for faster and more efficient wiring and troubleshooting.

Terminator I/O was custom-designed for AutomationDirect by Koyo (the same people who designed the original GE Series One PLC), a trusted name in control technology since 1983.

  • Network interface modules supporting Ethernet, Profibus, DeviceNET, MODBUS and Koyo remote I/O;
    some adapters include an on-board RS232 serial port.

  • Discrete and analog industrial I/O modules with modular terminal bases

  • Configuration flexibility by plugging together a network interface module with up to 16 I/O modules.
    Use local expansion for large I/O drops. No more confining I/O bases.

  • AC or DC power supplies. For high power systems, combine multiple supplies on a single I/O set.

  • Horizontal or vertical DIN rail mounting


Two sizes of terminal bases accomodate all I/O modules

  • Half-size bases for up to 8-point modules
  • Full-size bases for up to 16-point modules
  • Triple-stack terminal blocks are standard and multi-wire devices are easy to connect
  • Same bases for all I/O modules - AC, DC, and analog


Network interface modules for your favorite fieldbus

  • Ethernet - the "common sense network", 10BaseT
  • DeviceNET, MODBUS and Koyo remote I/O, and Profibus
  • All network modules include an on-board RS232 serial port, ideal for operator interfaces or other serial devices (except Profibus modules).
  • Ethernet modules even support connectivity to bar code readers


Power supplies: freedom of choice, freedom to expand

  • DC power supplies at affordable prices
  • AC versions
  • AC supplies include 24 VDC auxiliary supply for convenient field device wiring
  • Need more power for high-current devices or modules? ...
    Just add another power supply before the next module in the system!


Discrete I/O with the features you need

  • 8-point or 16-point input and output modules (DC and AC inputs; DC, AC and relay outputs)
  • 8-point 5-36 VDC current sinking/ sourcing isolated output module
  • All DC input modules are sink/ source jumper configurable
  • Diagnostic LEDs for blown fuses and 24 VDC power on applicable modules
  • "Hot-swap" capability makes troubleshooting easy


Analog I/O modules at a low price per channel

  • 8-channel input modules, or choose a 16-channel output module
  • 0-20 mA/ 4-20 mA and unipolar and bipolar voltage models available
  • 14-channel thermocouple input module supports J, E, KE, R, S, T, B, N, and C types
  • 16-channel RTD input module supports Pt100, jPT100, Cu10, Cu25, and Pt1000
  • All analog ranges are software configurable - no jumpers required!
  • "Hot-swap" analog modules for fast system repair


Specialty I/O modules for your industrial control process

Terminator I/O High Speed Counter Module
8 DC sink/ source inputs 9-30 VDC, 4 isolated sink/ source DC outputs, 5-30 VDC, 1 A per point.

Inputs supported:
2 quadrature encoder counters up to 100 KHz, or 4 single channel counters up to 100 KHz, and 4 high speed discrete inputs for Reset, Inhibit, or Capture.

Outputs supported:
4 independently configurable high speed discrete outputs or 2 channels pulse output control, 20 Hz - 25 KHz per channel, pulse and direction or cw/ ccw pulses.
NOTE: (Use with T1K-16B or T1K-16B-1 terminal base.)


Local expansion up to two additional rows!

  • Full backplane expansion through cables

  • Connect up to 16 modules across three total rows by plugging expansion cable from the right side of one module to the left side of the next - the system automatically recognizes the I/O!

  • Optional cable that includes 24 VDC pins maximizes your power supply capability

See information below for detailed system comparisons of Terminator I/O to other brands, including part numbers and individual pricing.


NOTE: For further details or technical specifications, select the desired product category and select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.


Price Check
Below is just a sample of what we have. Click here for a complete listing of parts and prices for this product family, or click here to download a PDF of our complete price list.
Note: All prices are given in US $.
Product Price

T1H-EBC - Ethernet Base Controller

$199.00

T1K-DEVNETS - DeviceNET Base Controller

$159.50

T1H-PBC - Profibus base controller

$319.00

T1K-MODBUS - MODBUS RTU Base Controller

$152.25

T1K-RSSS - DirectLOGIC Remote I/O Base Controller

$198.50

T1K-01AC - AC Power Supply, 120/ 240 VAC

$97.75

T1K-16B - Full size terminal base, 3 row/ 48-pole screw clamp terminals, 12 AWG maximum

$54.50

T1K-16ND3 - 16-point 12-24 VDC current sinking/ sourcing input module.
(Use with T1K-16B or T1K-16B-1 terminal base.)

$90.25

T1H-08TDS - 8-point 5-36 VDC current sinking/ sourcing isolated output module.
(Isolation requires use of T1K-16B or T1K-16B-1 terminal base)

$149.00

T1F-08AD-1 - 8-channel analog input module

$261.00

T1F-16RTD - 16-channel analog RTD input module

$389.00

Competitive Comparison
 
*All prices are U.S. list prices. AutomationDirect prices are from September 2006 Price List. Allen-Bradley Flex I/O prices from Publication ACIG-PL001F-EN-P September 2005. GE Fanuc VersaMax prices from www.gesupply.com 6/26/06. Terminator I/O Profibus slave network interface module, T1H-PBC, is a PTO-certified Profibus-compliant slave I/O interface product. See www.profibus.com for more information.

Terminator I/O Feature Comparisons


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web3 adc_bravo)