AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  What's New > Tools

Products Overview Technical Info Manuals
 
Categories:  Programmable Controllers  Field I/O  PC-based Control  Industrial Monitors  Software Products  Operator Interfaces  Enclosures  AC Motors  AC Drives  Process Controls  Motor Controls  Motion Control  Circuit Protection / Fuses / Disconnects  Relays / Timers  Pushbuttons / Switches / Indicators  Stacklights  Sensors / Encoders  Terminal Blocks  Wiring Solutions  Ethernet / Serial / Wireless Comm.  Power Products (Electrical)  Power Transmission (Mechanical)  Memory Devices  Tools  

Shop for this product



TOOLS (Wiring, Electrical & Hole Cutting)

  • Hole Cutting Tools: Jobber Length & Step Drill Bits ♦ Drill Bit Kits ♦ Machine Taps ♦ Knockout Punches

  • Wiring & Electrical Tools: Screwdrivers ♦ Wire Cutters/Strippers ♦ Wire Crimpers
Hole Cutting Tools

Jobber-length drills are the most common type of drill. The length of the flutes is ten times the diameter of the drill bit, meaning they will drill a hole that is 10D deep. Self Starting Step Drill Bits offer a unique tip design which eliminates not only skidding but also the need for center punching.

Jobber Length Drill Bits and Step Drill Bits
All Jobber Length Drill Bits and Step Drill Bits have Split Points and come in two different materials:
  • The Split Point reduces “Walking” which is the tendency of a spinning bit to rotate away from the point at which you want to drill

  • The High Speed Steel (HSS) allows the bit to cut faster than High Carbon Steel. At room temperature HSS and high carbon steel have an equivalent hardness; at elevated temperatures HSS becomes advantageous

  • The Titanium Nitride (TiN) coating is an extremely hard ceramic. It is often used as a coating on HSS to improve hardness and durability
Drill Bit Kits
Drill bit kits are available for step drill bits and jobber length drill bits. These convenient drill bit kits include:
  • Three-piece Step Drill Bit Kit High Speed Steel (HSS), bright finish, spiral fluted with split point.
    Drill size 1: 6 steps from 3/16” to 1/2” with 1/16” increments. Shank size 1/4”
    Drill size 2: 13 steps from 1/8 to 1/2” with 1/32” increments. Shank size 1/4”
    Drill size 3: 9 steps from 1/4” to 3/4“ with 1/16” increments. Shank size 3/8”


  • 21-Piece Jobber Length Drill Bit Set with fractional sizes from 1/16” to 3/8” in increments of 1/64”, in high-speed steel or Titanium coated (TiN) high-speed steel, 118 degrees point


  • 29-Piece Jobber Length Drill Bit Set with fractional sizes from 1/16” to 1/2” in increments of 1/64”, in high speed steel (HSS) or Titanium coated (TiN) high-speed steel, 118 degrees point
Machine Taps
High speed steel machine taps are available in nine sizes:
  • 4-40 to 3/8-16 coarse UNC and 4-48 to 3/8-24 fine UNF thread sizes
  • Spiral point, chamfer type B
Knockout Punches
Electrical knockout punch hole cutting tools include punch, die and draw bolt:
  • 22mm and 30mm pushbutton/pilot device mounting hole sizes
  • 1/2 inch to 2 inch mounting hole sizes
Hole Cutting Tools


Wiring & Electrical Tools

Screwdrivers ♦ Wire Cutters/Strippers ♦ Wire Crimpers

Screwdrivers
Insulated screwdrivers are designed to comfortably fit the human hand.
  • Slot and Phillips head
  • High quality heat-treated chrome vanadium steel with a black oxide coating on the tips for maximum corrosion protection
  • Colored red for safety purposes
  • One-piece blade insulation integrally molded with the handle offers an extra measure of safety
Wire Cutter/Stripping Tool
Self-adjusting wire cutter/ stripping tool is suited for cutting/ stripping PVC insulated round, oval or flat cables from 28-10 AWG without damaging the solid or stranded conductors.
  • Lightweight, ergonomic body is molded from super rugged glass-reinforced nylon
  • Integral wire cutter and the replaceable blades are manufactured from high-grade hardened steel
Ferrule Crimping Tools
Industrial quality ferrule crimping tools will crimp insulated and uninsulated single or two wire ferrules.
  • Manufactured from pressed steel with plastic insulated handles
  • feature a controlled cycle ratcheting mechanism to guarantee uniform quality in every crimp
  • Tool can be purchased individually, or as part of a crimping tool kit or an insulated ferrule kit with a tool
Terminal Crimping Tools
Industrial quality crimping tools will crimp insulated and uninsulated crimping terminals. They are manufactured from pressed steel with plastic insulated handles.
  • Feature a controlled cycle ratcheting mechanism to guarantee uniform quality in every crimp
  • Crimping force can be regulated using the adjustable eccentric cam
  • Crimping terminals are loaded into the side of the tool for maximum operator ease
  • Tool can be purchased individually, or in a kit with an assortment of ring terminal, fork terminal and butt connectors
Wiring tools and electrical tools

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web3 adc_bravo)