AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Enclosures > Disconnect > NEMA 12 Disconnect > Free Standing Heavy Duty Right Flange Disconnect (WAXMU) > WA84XM7718U


WA84XM7718U
Heavy duty right flanged 84 x 77-3/4 x 18 inch (HxWxD) NEMA 12 disconnect enclosure, two-door, with closed cell neoprene gasket, free standing, carbon steel with ANSI 61 gray polyester powder inside and out. Includes 72 x 72 inch subpanel.

This product ships from Freeburg, Illinois.

Due to weight restrictions this item must ship via Freight.

Operator adapter plates are required with this enclosure and must be purchased separately. Select the proper Operator adapter for the brand and type of disconnect being used.
This item is a non-stock enclosure item which may not be available for up to 15 business days.
For enclosure items, please note:

The entire enclosure order will ship at one time from the manufacturer when all enclosure parts in the order are available.

If you order any stock enclosures that you want shipped immediately, you must put them on a separate order from the non-stock enclosures.

The above only applies to enclosures. All other products on your order will ship normally.
WA84XM7718U
Documentation Links
Item Shipping Weight: 1200 lbs.
MADE IN USA
HS Code: 8538.10
Item Code Short Description Price (US $) Quantity Stock Status
Specs
Fav/BOM
WA84XM7718U
N12 DISCONNECT, FREE STDG, HD, RT FLG 2 DR, CS, 84 X 77-3/4 X 18
Lead-time direct ship item from Hubbell in Freeburg, IL. Due to weight restrictions this item must ship via Freight.
$3,789.50   Leadtime Item. See item description for details
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)