HMI (Human Machine Interface) enclosures simplify the installation of an HMI and protect it from the environment. Made of carbon steel or stainless steel, these enclosures are available in various NEMA ratings and sizes, and can easily install on a compatible suspension arm system.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
New!
Operator interfaces (or HMIs) are a vital component in any automated control system. Saginaw HMI enclosures are designed to protect these interfaces from harsh industrial environments helping to prolong HMI service life and ensure reliable operation.
Models carry various NEMA ratings including 3R, 4, 4X, 12 and 13.
Sizes range from 12 x 16 x 7in to 20 x 24 x 11in.
Starting at
$505.00
(SCE-12HMI1610LP)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings